ARP32 far model Size Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.2)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4816 337 128 5281 1024 0 0 376 1400
Hwi application 4896 447 164 5507 1024 0 0 408 1432
Clock application 6888 483 356 7727 1024 0 0 716 1740
Clock Object application 6888 483 384 7755 1024 0 0 748 1772
Swi application 5772 465 224 6461 1024 0 0 508 1532
Swi Object application 5772 469 268 6509 1024 0 0 564 1588
Task application 8784 519 548 9851 1024 1024 0 996 3044
Task Object application 8784 523 596 9903 1024 1536 0 1080 3640
Semaphore application 9276 531 612 10419 1024 1536 0 1100 3660
Semaphore Object application 9276 535 628 10439 1024 1536 0 1120 3680
Default Configuration 22628 7188 832 30648 4096 1024 4096 2484 11700

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 10528 663 688 11879 1024 1536 4096 1176 7832
Dynamic Task application 12276 793 696 13765 1024 1536 4096 1184 7840
Dynamic Semaphore application 13116 917 704 14737 1024 1536 4096 1192 7848