GCC Cortex-A9 with hard FP Size Benchmarks

ti.platforms.sdp4430 (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 24752 2212 0 26964 1024 0 0 20224 21248
Hwi application 24844 2324 0 27168 1024 0 0 20272 21296
Clock application 30432 2372 0 32804 1024 0 0 20600 21624
Clock Object application 30432 2372 0 32804 1024 0 0 20632 21656
Swi application 26136 2340 0 28476 1024 0 0 20360 21384
Swi Object application 26136 2340 0 28476 1024 0 0 20416 21440
Task application 33892 2404 0 36296 1024 1024 0 20872 22920
Task Object application 33892 2396 0 36288 1024 1536 0 20960 23520
Semaphore application 35056 2412 0 37468 1024 1536 0 20976 23536
Semaphore Object application 35056 2412 0 37468 1024 1536 0 21000 23560
Default Configuration 52740 10180 0 62920 4096 2048 4096 25368 35608

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 38452 2664 0 41116 1024 1536 4096 21080 27736
Dynamic Task application 40204 2768 0 42972 1024 1536 4096 21088 27744
Dynamic Semaphore application 40500 2768 0 43268 1024 1536 4096 21096 27752