TI Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmAM3359 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 9168 362 696 10226 1024 0 0 22360 23384
Hwi application 9276 362 736 10374 1024 0 0 22396 23420
Clock application 14380 418 1096 15894 1024 0 0 22948 23972
Clock Object application 14380 418 1128 15926 1024 0 0 22980 24004
Swi application 10216 380 768 11364 1024 0 0 22488 23512
Swi Object application 10216 384 808 11408 1024 0 0 22544 23568
Task application 16596 454 1280 18330 1024 1024 0 23220 25268
Task Object application 16596 458 1328 18382 1024 1536 0 23304 25864
Semaphore application 17304 466 1320 19090 1024 1536 0 23324 25884
Semaphore Object application 17304 470 1336 19110 1024 1536 0 23344 25904
Default Configuration 30308 7940 1568 39816 4096 2048 4096 24692 34932

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17776 512 1384 19672 1024 1536 4096 23380 30036
Dynamic Task application 19456 638 1392 21486 1024 1536 4096 23388 30044
Dynamic Semaphore application 20212 762 1424 22398 1024 1536 4096 23396 30052