GCC Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmTI814X (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 13316 1604 0 14920 1024 0 0 23576 24600
Hwi application 13408 1716 0 15124 1024 0 0 23616 24640
Clock application 20708 1788 0 22496 1024 0 0 24192 25216
Clock Object application 20708 1788 0 22496 1024 0 0 24224 25248
Swi application 14544 1732 0 16276 1024 0 0 23704 24728
Swi Object application 14544 1732 0 16276 1024 0 0 23760 24784
Task application 23724 1816 0 25540 1024 1024 0 24464 26512
Task Object application 23724 1816 0 25540 1024 1536 0 24544 27104
Semaphore application 24788 1824 0 26612 1024 1536 0 24568 27128
Semaphore Object application 24788 1824 0 26612 1024 1536 0 24584 27144
Default Configuration 44484 9540 0 54024 4096 2048 4096 25936 36176

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 27740 2068 0 29808 1024 1536 4096 24664 31320
Dynamic Task application 29440 2172 0 31612 1024 1536 4096 24672 31328
Dynamic Semaphore application 29736 2172 0 31908 1024 1536 4096 24680 31336