GCC Cortex-A15 with hard FP Size Benchmarks

ti.platforms.evmDRA7XX (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 42312 1780 0 44092 1024 0 0 23456 24480
Hwi application 42408 1892 0 44300 1024 0 0 23496 24520
Clock application 48744 1944 0 50688 1024 0 0 23880 24904
Clock Object application 48744 1944 0 50688 1024 0 0 23912 24936
Swi application 43700 1904 0 45604 1024 0 0 23592 24616
Swi Object application 43700 1904 0 45604 1024 0 0 23648 24672
Task application 51716 1976 0 53692 1024 1024 0 24144 26192
Task Object application 51716 1976 0 53692 1024 1536 0 24232 26792
Semaphore application 52876 1984 0 54860 1024 1536 0 24256 26816
Semaphore Object application 52876 1984 0 54860 1024 1536 0 24272 26832
Default Configuration 72992 9420 0 82412 4096 2048 4096 25568 35808

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 56272 2228 0 58500 1024 1536 4096 24352 31008
Dynamic Task application 58016 2332 0 60348 1024 1536 4096 24360 31016
Dynamic Semaphore application 58312 2332 0 60644 1024 1536 4096 24368 31024