ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 4076 | 476 | 4552 | 4306 | 4306 |
Hwi application | 4164 | 500 | 4664 | 4330 | 4330 |
Clock application | 6774 | 802 | 7576 | 4806 | 4806 |
Clock Object application | 6774 | 830 | 7604 | 4838 | 4838 |
Swi application | 4772 | 604 | 5376 | 4422 | 4422 |
Swi Object application | 4772 | 660 | 5432 | 4478 | 4478 |
Task application | 8892 | 774 | 9666 | 6102 | 6102 |
Task Object application | 8892 | 790 | 9682 | 6698 | 6698 |
Semaphore application | 9576 | 803 | 10379 | 6718 | 6718 |
Semaphore Object application | 9576 | 811 | 10387 | 6738 | 6738 |
Default Configuration | 18690 | 8082 | 26772 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10640 | 965 | 11605 | 10890 | 10890 |
Dynamic Task application | 11826 | 1088 | 12914 | 10898 | 10898 |
Dynamic Semaphore application | 12284 | 1214 | 13498 | 10906 | 10906 |