Benchmark | Cycles | (1) |
Interrupt Latency | 156 | (2) |
Hwi_restore() | 23 | |
Hwi_disable() | 17 | |
Hwi dispatcher prolog | 243 | |
Hwi dispatcher epilog | 172 | |
Hwi dispatcher | 416 | |
Hardware Interrupt to Blocked Task | 655 | |
Hardware Interrupt to Software Interrupt | 477 | |
Swi_enable() | 98 | |
Swi_disable() | 16 | |
Post Software Interrupt Again | 36 | |
Post Software Interrupt without Context Switch | 136 | |
Post Software Interrupt with Context Switch | 268 | |
Create a New Task without Context Switch | 3027 | |
Set a Task Priority without a Context Switch | 228 | |
Task_yield() | 253 | |
Post Semaphore, No Waiting Task | 61 | |
Post Semaphore No Task Switch | 232 | |
Post Semaphore with Task Switch | 305 | |
Pend on Semaphore, No Context Switch | 65 | |
Pend on Semaphore with Task Switch | 362 | |
Clock_getTicks() | 13 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-v28 -DLARGE_MODEL=1 -ml -mo --program_level_compile -o3".
Timings were obtained using the ezdsp28335 development board.
(2) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.