ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3968 | 1232 | 5200 | 4306 | 4306 |
Hwi application | 4058 | 1254 | 5312 | 4330 | 4330 |
Clock application | 6672 | 1617 | 8289 | 4806 | 4806 |
Clock Object application | 6672 | 1649 | 8321 | 4838 | 4838 |
Swi application | 4670 | 1398 | 6068 | 4422 | 4422 |
Swi Object application | 4670 | 1458 | 6128 | 4478 | 4478 |
Task application | 8694 | 1760 | 10454 | 6102 | 6102 |
Task Object application | 8694 | 1780 | 10474 | 6698 | 6698 |
Semaphore application | 9386 | 1815 | 11201 | 6718 | 6718 |
Semaphore Object application | 9386 | 1827 | 11213 | 6738 | 6738 |
Default Configuration | 18488 | 8024 | 26512 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10450 | 2079 | 12529 | 10890 | 10890 |
Dynamic Task application | 11636 | 2210 | 13846 | 10898 | 10898 |
Dynamic Semaphore application | 12094 | 2334 | 14428 | 10906 | 10906 |