ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 4077 | 1235 | 5312 | 4306 | 4306 |
Hwi application | 4165 | 1255 | 5420 | 4330 | 4330 |
Clock application | 6778 | 1618 | 8396 | 4806 | 4806 |
Clock Object application | 6778 | 1650 | 8428 | 4838 | 4838 |
Swi application | 4776 | 1396 | 6172 | 4422 | 4422 |
Swi Object application | 4776 | 1456 | 6232 | 4478 | 4478 |
Task application | 8888 | 1762 | 10650 | 6102 | 6102 |
Task Object application | 8888 | 1782 | 10670 | 6698 | 6698 |
Semaphore application | 9580 | 1816 | 11396 | 6718 | 6718 |
Semaphore Object application | 9580 | 1828 | 11408 | 6738 | 6738 |
Default Configuration | 18682 | 8024 | 26706 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10644 | 2079 | 12723 | 10890 | 10890 |
Dynamic Task application | 11830 | 2211 | 14041 | 10898 | 10898 |
Dynamic Semaphore application | 12288 | 2335 | 14623 | 10906 | 10906 |