IAR Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 7.10.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3968 1232 5200 4306 4306
Hwi application 4058 1254 5312 4330 4330
Clock application 6672 1617 8289 4806 4806
Clock Object application 6672 1649 8321 4838 4838
Swi application 4670 1398 6068 4422 4422
Swi Object application 4670 1458 6128 4478 4478
Task application 8694 1760 10454 6102 6102
Task Object application 8694 1780 10474 6698 6698
Semaphore application 9386 1815 11201 6718 6718
Semaphore Object application 9386 1827 11213 6738 6738
Default Configuration 18488 8024 26512 13134 13134

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10450 2079 12529 10890 10890
Dynamic Task application 11636 2210 13846 10898 10898
Dynamic Semaphore application 12094 2334 14428 10906 10906