ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7584 | 1860 | 112 | 9556 | 1024 | 0 | 0 | 308 | 1332 |
Hwi application | 8512 | 1972 | 132 | 10616 | 1024 | 0 | 0 | 332 | 1356 |
Clock application | 15616 | 2034 | 888 | 18538 | 1024 | 0 | 0 | 1452 | 2476 |
Clock Object application | 15616 | 2034 | 912 | 18562 | 1024 | 0 | 0 | 1484 | 2508 |
Swi application | 10016 | 1990 | 204 | 12210 | 1024 | 0 | 0 | 436 | 1460 |
Swi Object application | 10016 | 1994 | 244 | 12254 | 1024 | 0 | 0 | 492 | 1516 |
Task application | 18848 | 2070 | 1100 | 22018 | 1024 | 1024 | 0 | 1732 | 3780 |
Task Object application | 18848 | 2074 | 1152 | 22074 | 1024 | 1536 | 0 | 1820 | 4380 |
Semaphore application | 20128 | 2082 | 1168 | 23378 | 1024 | 1536 | 0 | 1844 | 4404 |
Semaphore Object application | 20128 | 2086 | 1188 | 23402 | 1024 | 1536 | 0 | 1868 | 4428 |
Default Configuration | 40160 | 8680 | 1368 | 50208 | 4096 | 2048 | 4096 | 3236 | 13476 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 21824 | 2214 | 1248 | 25286 | 1024 | 1536 | 4096 | 1924 | 8580 |
Dynamic Task application | 24128 | 2344 | 1256 | 27728 | 1024 | 1536 | 4096 | 1932 | 8588 |
Dynamic Semaphore application | 25216 | 2468 | 1264 | 28948 | 1024 | 1536 | 4096 | 1940 | 8596 |