ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8680 | 1163 | 184 | 10027 | 1024 | 0 | 0 | 18320 | 19344 |
Hwi application | 8792 | 1163 | 216 | 10171 | 1024 | 0 | 0 | 18356 | 19380 |
Clock application | 13808 | 1219 | 656 | 15683 | 1024 | 0 | 0 | 19012 | 20036 |
Clock Object application | 13808 | 1219 | 688 | 15715 | 1024 | 0 | 0 | 19044 | 20068 |
Swi application | 9800 | 1181 | 264 | 11245 | 1024 | 0 | 0 | 18448 | 19472 |
Swi Object application | 9800 | 1185 | 304 | 11289 | 1024 | 0 | 0 | 18504 | 19528 |
Task application | 15768 | 1255 | 840 | 17863 | 1024 | 1024 | 0 | 19284 | 21332 |
Task Object application | 15768 | 1259 | 888 | 17915 | 1024 | 1536 | 0 | 19368 | 21928 |
Semaphore application | 16648 | 1267 | 904 | 18819 | 1024 | 1536 | 0 | 19388 | 21948 |
Semaphore Object application | 16648 | 1271 | 920 | 18839 | 1024 | 1536 | 0 | 19408 | 21968 |
Default Configuration | 29944 | 8010 | 1064 | 39018 | 4096 | 2048 | 4096 | 20636 | 30876 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 16920 | 1313 | 976 | 19209 | 1024 | 1536 | 4096 | 19444 | 26100 |
Dynamic Task application | 18592 | 1439 | 984 | 21015 | 1024 | 1536 | 4096 | 19452 | 26108 |
Dynamic Semaphore application | 19344 | 1563 | 992 | 21899 | 1024 | 1536 | 4096 | 19460 | 26116 |