ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 25084 | 2204 | 0 | 27288 | 1024 | 0 | 0 | 19324 | 20348 |
Hwi application | 25180 | 2316 | 0 | 27496 | 1024 | 0 | 0 | 19372 | 20396 |
Clock application | 30768 | 2364 | 0 | 33132 | 1024 | 0 | 0 | 19700 | 20724 |
Clock Object application | 30768 | 2364 | 0 | 33132 | 1024 | 0 | 0 | 19732 | 20756 |
Swi application | 26472 | 2332 | 0 | 28804 | 1024 | 0 | 0 | 19460 | 20484 |
Swi Object application | 26472 | 2332 | 0 | 28804 | 1024 | 0 | 0 | 19516 | 20540 |
Task application | 34228 | 2396 | 0 | 36624 | 1024 | 1024 | 0 | 19972 | 22020 |
Task Object application | 34228 | 2396 | 0 | 36624 | 1024 | 1536 | 0 | 20060 | 22620 |
Semaphore application | 35392 | 2404 | 0 | 37796 | 1024 | 1536 | 0 | 20076 | 22636 |
Semaphore Object application | 35392 | 2404 | 0 | 37796 | 1024 | 1536 | 0 | 20100 | 22660 |
Default Configuration | 53064 | 9868 | 0 | 62932 | 4096 | 2048 | 4096 | 21396 | 31636 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 38788 | 2656 | 0 | 41444 | 1024 | 1536 | 4096 | 20176 | 26832 |
Dynamic Task application | 40540 | 2760 | 0 | 43300 | 1024 | 1536 | 4096 | 20184 | 26840 |
Dynamic Semaphore application | 40836 | 2760 | 0 | 43596 | 1024 | 1536 | 4096 | 20192 | 26848 |