ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9160 | 357 | 696 | 10213 | 1024 | 0 | 0 | 18392 | 19416 |
Hwi application | 9272 | 357 | 712 | 10341 | 1024 | 0 | 0 | 18428 | 19452 |
Clock application | 14388 | 413 | 1064 | 15865 | 1024 | 0 | 0 | 18976 | 20000 |
Clock Object application | 14388 | 413 | 1096 | 15897 | 1024 | 0 | 0 | 19008 | 20032 |
Swi application | 10212 | 375 | 768 | 11355 | 1024 | 0 | 0 | 18520 | 19544 |
Swi Object application | 10212 | 379 | 800 | 11391 | 1024 | 0 | 0 | 18576 | 19600 |
Task application | 16604 | 449 | 1256 | 18309 | 1024 | 1024 | 0 | 19248 | 21296 |
Task Object application | 16604 | 453 | 1304 | 18361 | 1024 | 1536 | 0 | 19332 | 21892 |
Semaphore application | 17312 | 461 | 1320 | 19093 | 1024 | 1536 | 0 | 19352 | 21912 |
Semaphore Object application | 17312 | 465 | 1336 | 19113 | 1024 | 1536 | 0 | 19372 | 21932 |
Default Configuration | 30304 | 7629 | 1552 | 39485 | 4096 | 2048 | 4096 | 20720 | 30960 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17784 | 507 | 1384 | 19675 | 1024 | 1536 | 4096 | 19408 | 26064 |
Dynamic Task application | 19464 | 633 | 1392 | 21489 | 1024 | 1536 | 4096 | 19416 | 26072 |
Dynamic Semaphore application | 20220 | 757 | 1424 | 22401 | 1024 | 1536 | 4096 | 19424 | 26080 |