ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 13428 | 1596 | 0 | 15024 | 1024 | 0 | 0 | 19608 | 20632 |
Hwi application | 13528 | 1708 | 0 | 15236 | 1024 | 0 | 0 | 19648 | 20672 |
Clock application | 20836 | 1780 | 0 | 22616 | 1024 | 0 | 0 | 20216 | 21240 |
Clock Object application | 20836 | 1780 | 0 | 22616 | 1024 | 0 | 0 | 20248 | 21272 |
Swi application | 14664 | 1724 | 0 | 16388 | 1024 | 0 | 0 | 19736 | 20760 |
Swi Object application | 14664 | 1724 | 0 | 16388 | 1024 | 0 | 0 | 19792 | 20816 |
Task application | 23852 | 1808 | 0 | 25660 | 1024 | 1024 | 0 | 20488 | 22536 |
Task Object application | 23852 | 1808 | 0 | 25660 | 1024 | 1536 | 0 | 20576 | 23136 |
Semaphore application | 24916 | 1816 | 0 | 26732 | 1024 | 1536 | 0 | 20592 | 23152 |
Semaphore Object application | 24916 | 1816 | 0 | 26732 | 1024 | 1536 | 0 | 20616 | 23176 |
Default Configuration | 44596 | 9228 | 0 | 53824 | 4096 | 2048 | 4096 | 21952 | 32192 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 27868 | 2060 | 0 | 29928 | 1024 | 1536 | 4096 | 20692 | 27348 |
Dynamic Task application | 29568 | 2164 | 0 | 31732 | 1024 | 1536 | 4096 | 20700 | 27356 |
Dynamic Semaphore application | 29864 | 2164 | 0 | 32028 | 1024 | 1536 | 4096 | 20708 | 27364 |