ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 42416 | 1772 | 0 | 44188 | 1024 | 0 | 0 | 19484 | 20508 |
Hwi application | 42512 | 1884 | 0 | 44396 | 1024 | 0 | 0 | 19524 | 20548 |
Clock application | 48848 | 1936 | 0 | 50784 | 1024 | 0 | 0 | 19908 | 20932 |
Clock Object application | 48848 | 1936 | 0 | 50784 | 1024 | 0 | 0 | 19940 | 20964 |
Swi application | 43804 | 1896 | 0 | 45700 | 1024 | 0 | 0 | 19620 | 20644 |
Swi Object application | 43804 | 1896 | 0 | 45700 | 1024 | 0 | 0 | 19676 | 20700 |
Task application | 51820 | 1968 | 0 | 53788 | 1024 | 1024 | 0 | 20172 | 22220 |
Task Object application | 51820 | 1968 | 0 | 53788 | 1024 | 1536 | 0 | 20260 | 22820 |
Semaphore application | 52980 | 1976 | 0 | 54956 | 1024 | 1536 | 0 | 20284 | 22844 |
Semaphore Object application | 52980 | 1976 | 0 | 54956 | 1024 | 1536 | 0 | 20300 | 22860 |
Default Configuration | 73088 | 9116 | 0 | 82204 | 4096 | 2048 | 4096 | 21596 | 31836 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 56376 | 2220 | 0 | 58596 | 1024 | 1536 | 4096 | 20376 | 27032 |
Dynamic Task application | 58120 | 2324 | 0 | 60444 | 1024 | 1536 | 4096 | 20384 | 27040 |
Dynamic Semaphore application | 58416 | 2324 | 0 | 60740 | 1024 | 1536 | 4096 | 20392 | 27048 |