TI Cortex-M3 Size Benchmarks

ti.platforms.stellaris:LM4F120H5QR:1 (compiler version: 5.1.5)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4188 287 176 4651 1024 0 0 1120 2144
Hwi application 4268 287 192 4747 1024 0 0 1152 2176
Clock application 6282 341 488 7111 1024 0 0 1628 2652
Clock Object application 6282 341 512 7135 1024 0 0 1660 2684
Swi application 4908 305 248 5461 1024 0 0 1244 2268
Swi Object application 4908 309 280 5497 1024 0 0 1300 2324
Task application 7704 377 664 8745 1024 1024 0 1900 3948
Task Object application 7704 381 712 8797 1024 1536 0 1984 4544
Semaphore application 8184 389 728 9301 1024 1536 0 2004 4564
Semaphore Object application 8184 393 744 9321 1024 1536 0 2024 4584
Default Configuration 16928 7296 880 25104 4096 2048 4096 4124 14364

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8986 513 808 10307 1024 1536 4096 2080 8736
Dynamic Task application 9934 635 816 11385 1024 1536 4096 2088 8744
Dynamic Semaphore application 10404 759 824 11987 1024 1536 4096 2096 8752