ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3722 | 1190 | 4912 | 2258 | 2258 |
Hwi application | 3812 | 1212 | 5024 | 2282 | 2282 |
Clock application | 6070 | 1573 | 7643 | 2714 | 2714 |
Clock Object application | 6070 | 1604 | 7674 | 2746 | 2746 |
Swi application | 4420 | 1356 | 5776 | 2374 | 2374 |
Swi Object application | 4420 | 1416 | 5836 | 2430 | 2430 |
Task application | 8092 | 1721 | 9813 | 4010 | 4010 |
Task Object application | 8092 | 1733 | 9825 | 4606 | 4606 |
Semaphore application | 8784 | 1774 | 10558 | 4626 | 4626 |
Semaphore Object application | 8784 | 1783 | 10567 | 4646 | 4646 |
Default Configuration | 17478 | 7659 | 25137 | 10454 | 10454 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 9840 | 2025 | 11865 | 8798 | 8798 |
Dynamic Task application | 11106 | 2168 | 13274 | 8806 | 8806 |
Dynamic Semaphore application | 11564 | 2296 | 13860 | 8814 | 8814 |