ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 25056 | 2016 | 0 | 27072 | 1024 | 0 | 0 | 19124 | 20148 |
Hwi application | 25152 | 2128 | 0 | 27280 | 1024 | 0 | 0 | 19172 | 20196 |
Clock application | 30764 | 2184 | 0 | 32948 | 1024 | 0 | 0 | 19500 | 20524 |
Clock Object application | 30764 | 2184 | 0 | 32948 | 1024 | 0 | 0 | 19532 | 20556 |
Swi application | 26468 | 2152 | 0 | 28620 | 1024 | 0 | 0 | 19260 | 20284 |
Swi Object application | 26468 | 2152 | 0 | 28620 | 1024 | 0 | 0 | 19316 | 20340 |
Task application | 34236 | 2216 | 0 | 36452 | 1024 | 1024 | 0 | 19772 | 21820 |
Task Object application | 34236 | 2216 | 0 | 36452 | 1024 | 1536 | 0 | 19860 | 22420 |
Semaphore application | 35400 | 2224 | 0 | 37624 | 1024 | 1536 | 0 | 19876 | 22436 |
Semaphore Object application | 35400 | 2224 | 0 | 37624 | 1024 | 1536 | 0 | 19900 | 22460 |
Default Configuration | 53044 | 9560 | 0 | 62604 | 4096 | 2048 | 4096 | 21196 | 31436 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 38772 | 2468 | 0 | 41240 | 1024 | 1536 | 4096 | 19976 | 26632 |
Dynamic Task application | 40524 | 2572 | 0 | 43096 | 1024 | 1536 | 4096 | 19984 | 26640 |
Dynamic Semaphore application | 40820 | 2572 | 0 | 43392 | 1024 | 1536 | 4096 | 19992 | 26648 |