ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 13384 | 1412 | 0 | 14796 | 1024 | 0 | 0 | 19596 | 20620 |
Hwi application | 13484 | 1524 | 0 | 15008 | 1024 | 0 | 0 | 19628 | 20652 |
Clock application | 20800 | 1596 | 0 | 22396 | 1024 | 0 | 0 | 20204 | 21228 |
Clock Object application | 20800 | 1596 | 0 | 22396 | 1024 | 0 | 0 | 20236 | 21260 |
Swi application | 14616 | 1544 | 0 | 16160 | 1024 | 0 | 0 | 19724 | 20748 |
Swi Object application | 14616 | 1544 | 0 | 16160 | 1024 | 0 | 0 | 19780 | 20804 |
Task application | 23824 | 1624 | 0 | 25448 | 1024 | 1024 | 0 | 20476 | 22524 |
Task Object application | 23824 | 1624 | 0 | 25448 | 1024 | 1536 | 0 | 20556 | 23116 |
Semaphore application | 24888 | 1632 | 0 | 26520 | 1024 | 1536 | 0 | 20580 | 23140 |
Semaphore Object application | 24888 | 1632 | 0 | 26520 | 1024 | 1536 | 0 | 20596 | 23156 |
Default Configuration | 44572 | 9024 | 0 | 53596 | 4096 | 2048 | 4096 | 21940 | 32180 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 27828 | 1876 | 0 | 29704 | 1024 | 1536 | 4096 | 20672 | 27328 |
Dynamic Task application | 29528 | 1980 | 0 | 31508 | 1024 | 1536 | 4096 | 20680 | 27336 |
Dynamic Semaphore application | 29824 | 1980 | 0 | 31804 | 1024 | 1536 | 4096 | 20688 | 27344 |