Benchmark | Cycles | (1) |
Interrupt Latency | 88 | |
Hwi_restore() | 15 | |
Hwi_disable() | 1 | |
Hwi dispatcher prolog | 101 | |
Hwi dispatcher epilog | 108 | |
Hwi dispatcher() | 234 | |
Hardware Interrupt to Blocked Task | 556 | |
Hardware Interrupt to Software Interrupt | 366 | |
Swi_enable() | 74 | |
Swi_disable() | 20 | |
Post Software Interrupt Again | 48 | |
Post Software Interrupt without Context Switch | 148 | |
Post Software Interrupt with Context Switch | 341 | |
Create a New Task without Context Switch | 3675 | |
Set a Task Priority without a Context Switch | 224 | |
Task_yield | 302 | |
Post Semaphore, No Waiting Task | 70 | |
Post Semaphore No Task Switch | 258 | |
Post Semaphore with Task Switch | 369 | |
Pend on Semaphore, No Context Switch | 98 | |
Pend on Semaphore with Task Switch | 407 | |
Clock_getTicks | 25 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.