TI Cortex-M3 Size Benchmarks

ti.platforms.stellaris:LM4F120H5QR:1 (compiler version: 5.1.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4642 2241 168 7051 1024 0 0 1176 2200
Hwi application 4734 2241 192 7167 1024 0 0 1208 2232
Clock application 6858 2301 472 9631 1024 0 0 1672 2696
Clock Object application 6858 2301 504 9663 1024 0 0 1704 2728
Swi application 5284 2259 240 7783 1024 0 0 1300 2324
Swi Object application 5284 2263 280 7827 1024 0 0 1356 2380
Task application 8222 2337 656 11215 1024 1024 0 1944 3992
Task Object application 8222 2341 704 11267 1024 1536 0 2028 4588
Semaphore application 8812 2349 720 11881 1024 1536 0 2048 4608
Semaphore Object application 8812 2353 736 11901 1024 1536 0 2068 4628
Default Configuration 17324 8332 896 26552 4096 2048 4096 4176 14416

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9232 2407 760 12399 1024 1536 4096 2072 8728
Dynamic Task application 10246 2529 768 13543 1024 1536 4096 2080 8736
Dynamic Semaphore application 10808 2653 776 14237 1024 1536 4096 2088 8744