IAR Cortex-M3 Size Benchmarks

ti.platforms.tiva:LM3S9B92:1 (compiler version: 6.60.1.00)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3742 1892 5634 2658 2658
Hwi application 3842 1912 5754 2682 2682
Clock application 5832 2214 8046 3106 3106
Clock Object application 5832 2246 8078 3138 3138
Swi application 4468 2058 6526 2774 2774
Swi Object application 4468 2118 6586 2830 2830
Task application 7782 2386 10168 4402 4402
Task Object application 7782 2405 10187 4998 4998
Semaphore application 8466 2440 10906 5018 5018
Semaphore Object application 8466 2449 10915 5038 5038
Default Configuration 18314 7704 26018 10950 10950

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 9570 2624 12194 9190 9190
Dynamic Task application 11014 2666 13680 9198 9198
Dynamic Semaphore application 11666 2672 14338 9206 9206