ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9216 | 1944 | 136 | 11296 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10144 | 2056 | 156 | 12356 | 1024 | 0 | 0 | 388 | 1412 |
Clock application | 16960 | 2118 | 920 | 19998 | 1024 | 0 | 0 | 1508 | 2532 |
Clock Object application | 16960 | 2118 | 948 | 20026 | 1024 | 0 | 0 | 1540 | 2564 |
Swi application | 11680 | 2074 | 260 | 14014 | 1024 | 0 | 0 | 484 | 1508 |
Swi Object application | 11680 | 2078 | 280 | 14038 | 1024 | 0 | 0 | 540 | 1564 |
Task application | 20416 | 2154 | 1128 | 23698 | 1024 | 1024 | 0 | 1780 | 3828 |
Task Object application | 20416 | 2158 | 1180 | 23754 | 1024 | 1536 | 0 | 1868 | 4428 |
Semaphore application | 21152 | 2166 | 1196 | 24514 | 1024 | 1536 | 0 | 1892 | 4452 |
Semaphore Object application | 21152 | 2170 | 1216 | 24538 | 1024 | 1536 | 0 | 1916 | 4476 |
Default Configuration | 42016 | 8744 | 1372 | 52132 | 4096 | 2048 | 4096 | 3252 | 13492 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22560 | 2232 | 1244 | 26036 | 1024 | 1536 | 4096 | 1924 | 8580 |
Dynamic Task application | 24928 | 2358 | 1252 | 28538 | 1024 | 1536 | 4096 | 1932 | 8588 |
Dynamic Semaphore application | 26112 | 2482 | 1260 | 29854 | 1024 | 1536 | 4096 | 1940 | 8596 |