Benchmark | Cycles | (1) |
Interrupt Latency | 180 | |
Hwi_restore() | 1 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 184 | |
Hwi dispatcher epilog | 152 | |
Hwi dispatcher() | 336 | |
Hardware Interrupt to Blocked Task | 426 | |
Hardware Interrupt to Software Interrupt | 318 | |
Swi_enable() | 47 | |
Swi_disable() | 9 | |
Post Software Interrupt Again | 18 | |
Post Software Interrupt without Context Switch | 68 | |
Post Software Interrupt with Context Switch | 165 | |
Create a New Task without Context Switch | 1503 | |
Set a Task Priority without a Context Switch | 121 | |
Task_yield | 152 | |
Post Semaphore, No Waiting Task | 30 | |
Post Semaphore No Task Switch | 123 | |
Post Semaphore with Task Switch | 176 | |
Pend on Semaphore, No Context Switch | 37 | |
Pend on Semaphore with Task Switch | 205 | |
Clock_getTicks | 8 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--mem_model:data=far --silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".
Timings were obtained using the ARP32 on the evmC6A8149