GCC Cortex-A9 with hard FP Size Benchmarks

ti.platforms.sdp4430 (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 25000 2040 0 27040 1024 0 0 19100 20124
Hwi application 25132 2152 0 27284 1024 0 0 19148 20172
Clock application 32232 2216 0 34448 1024 0 0 19592 20616
Clock Object application 32232 2216 0 34448 1024 0 0 19624 20648
Swi application 26348 2168 0 28516 1024 0 0 19236 20260
Swi Object application 26348 2168 0 28516 1024 0 0 19292 20316
Task application 38712 2412 0 41124 1024 1024 0 19904 21952
Task Object application 38712 2412 0 41124 1024 1536 0 19988 22548
Semaphore application 38744 2420 0 41164 1024 1536 0 20012 22572
Semaphore Object application 38744 2420 0 41164 1024 1536 0 20028 22588
Default Configuration 53468 10056 0 63524 4096 2048 4096 21344 31584

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 39636 2484 0 42120 1024 1536 4096 20076 26732
Dynamic Task application 41432 2588 0 44020 1024 1536 4096 20084 26740
Dynamic Semaphore application 41600 2588 0 44188 1024 1536 4096 20092 26748