ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9128 | 353 | 688 | 10169 | 1024 | 0 | 0 | 18412 | 19436 |
Hwi application | 9276 | 353 | 728 | 10357 | 1024 | 0 | 0 | 18448 | 19472 |
Clock application | 14516 | 415 | 1056 | 15987 | 1024 | 0 | 0 | 18996 | 20020 |
Clock Object application | 14516 | 415 | 1088 | 16019 | 1024 | 0 | 0 | 19028 | 20052 |
Swi application | 10216 | 371 | 760 | 11347 | 1024 | 0 | 0 | 18540 | 19564 |
Swi Object application | 10216 | 375 | 792 | 11383 | 1024 | 0 | 0 | 18596 | 19620 |
Task application | 16584 | 451 | 1248 | 18283 | 1024 | 1024 | 0 | 19268 | 21316 |
Task Object application | 16584 | 455 | 1296 | 18335 | 1024 | 1536 | 0 | 19352 | 21912 |
Semaphore application | 17520 | 463 | 1312 | 19295 | 1024 | 1536 | 0 | 19372 | 21932 |
Semaphore Object application | 17520 | 467 | 1320 | 19307 | 1024 | 1536 | 0 | 19392 | 21952 |
Default Configuration | 31336 | 7654 | 1552 | 40542 | 4096 | 2048 | 4096 | 20720 | 30960 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 18444 | 521 | 1392 | 20357 | 1024 | 1536 | 4096 | 19396 | 26052 |
Dynamic Task application | 20192 | 643 | 1376 | 22211 | 1024 | 1536 | 4096 | 19404 | 26060 |
Dynamic Semaphore application | 21092 | 767 | 1408 | 23267 | 1024 | 1536 | 4096 | 19412 | 26068 |