GCC Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmTI814X (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 13528 1440 0 14968 1024 0 0 19584 20608
Hwi application 13668 1552 0 15220 1024 0 0 19616 20640
Clock application 21072 1624 0 22696 1024 0 0 20188 21212
Clock Object application 21072 1624 0 22696 1024 0 0 20220 21244
Swi application 14864 1568 0 16432 1024 0 0 19712 20736
Swi Object application 14864 1568 0 16432 1024 0 0 19768 20792
Task application 27160 1820 0 28980 1024 1024 0 20500 22548
Task Object application 27160 1820 0 28980 1024 1536 0 20584 23144
Semaphore application 27192 1824 0 29016 1024 1536 0 20608 23168
Semaphore Object application 27192 1824 0 29016 1024 1536 0 20624 23184
Default Configuration 44332 9048 0 53380 4096 2048 4096 21948 32188

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 28088 1896 0 29984 1024 1536 4096 20672 27328
Dynamic Task application 29864 2000 0 31864 1024 1536 4096 20680 27336
Dynamic Semaphore application 30036 2000 0 32036 1024 1536 4096 20688 27344