GCC Cortex-M4 with hard FP Timing Benchmarks

ti.platforms.tiva:LM4F232H5QD:1 (compiler version: 4.7.3)

Benchmark Cycles (1)
Interrupt Latency 127 (2)
Hwi_restore() 1
Hwi_disable() 4
Hwi dispatcher prolog 141
Hwi dispatcher epilog 236
Hwi dispatcher() 366
Hardware Interrupt to Blocked Task 683
Hardware Interrupt to Software Interrupt 392
Swi_enable() 65
Swi_disable() 11
Post Software Interrupt Again 30
Post Software Interrupt without Context Switch 84
Post Software Interrupt with Context Switch 192
Create a New Task without Context Switch 2186
Set a Task Priority without a Context Switch 156
Task_yield 289
Post Semaphore, No Waiting Task 48
Post Semaphore No Task Switch 245
Post Semaphore with Task Switch 386
Pend on Semaphore, No Context Switch 50
Pend on Semaphore with Task Switch 395
Clock_getTicks 9

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:

"-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__".

Timings were obtained using the Tiva Launchpad TM4C123GH6PM board running at 40MHz.

(2) The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.