IAR Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:LM4F120H5QR:1 (compiler version: 6.60.1.00)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 4058 3150 7208 2658 2658
Hwi application 4154 3170 7324 2682 2682
Clock application 6988 3491 10479 3146 3146
Clock Object application 6988 3523 10511 3178 3178
Swi application 4786 3314 8100 2774 2774
Swi Object application 4786 3374 8160 2830 2830
Task application 9020 3664 12684 4442 4442
Task Object application 9020 3677 12697 5038 5038
Semaphore application 9708 3715 13423 5058 5058
Semaphore Object application 9708 3728 13436 5078 5078
Default Configuration 19398 8655 28053 11526 11526

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10812 3904 14716 9230 9230
Dynamic Task application 12180 3946 16126 9238 9238
Dynamic Semaphore application 12836 3951 16787 9246 9246