MSP430 large code, restricted data Timing Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 4.2.1)

Benchmark Cycles (1)
Interrupt Latency 88
Hwi_restore() 15
Hwi_disable() 1
Hwi dispatcher prolog 101
Hwi dispatcher epilog 108
Hwi dispatcher() 234
Hardware Interrupt to Blocked Task 556
Hardware Interrupt to Software Interrupt 366
Swi_enable() 74
Swi_disable() 20
Post Software Interrupt Again 48
Post Software Interrupt without Context Switch 148
Post Software Interrupt with Context Switch 341
Create a New Task without Context Switch 3675
Set a Task Priority without a Context Switch 224
Task_yield 302
Post Semaphore, No Waiting Task 70
Post Semaphore No Task Switch 258
Post Semaphore with Task Switch 369
Pend on Semaphore, No Context Switch 98
Pend on Semaphore with Task Switch 407
Clock_getTicks 25

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".

Timings were obtained using the expMSP4305438 board.