IAR Cortex-M4 Size Benchmarks

ti.platforms.tiva:LM4F120H5QR:1 (compiler version: 6.60.1.00)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3946 3148 7094 2658 2658
Hwi application 4046 3168 7214 2682 2682
Clock application 6880 3489 10369 3146 3146
Clock Object application 6880 3521 10401 3178 3178
Swi application 4678 3312 7990 2774 2774
Swi Object application 4678 3372 8050 2830 2830
Task application 8822 3664 12486 4442 4442
Task Object application 8822 3677 12499 5038 5038
Semaphore application 9510 3715 13225 5058 5058
Semaphore Object application 9510 3728 13238 5078 5078
Default Configuration 19198 8650 27848 11526 11526

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10614 3904 14518 9230 9230
Dynamic Task application 11982 3949 15931 9238 9238
Dynamic Semaphore application 12638 3951 16589 9246 9246