ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3742 | 1892 | 5634 | 2658 | 2658 |
Hwi application | 3842 | 1912 | 5754 | 2682 | 2682 |
Clock application | 5832 | 2214 | 8046 | 3106 | 3106 |
Clock Object application | 5832 | 2246 | 8078 | 3138 | 3138 |
Swi application | 4468 | 2058 | 6526 | 2774 | 2774 |
Swi Object application | 4468 | 2118 | 6586 | 2830 | 2830 |
Task application | 7782 | 2386 | 10168 | 4402 | 4402 |
Task Object application | 7782 | 2405 | 10187 | 4998 | 4998 |
Semaphore application | 8466 | 2440 | 10906 | 5018 | 5018 |
Semaphore Object application | 8466 | 2449 | 10915 | 5038 | 5038 |
Default Configuration | 18314 | 7704 | 26018 | 10950 | 10950 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 9570 | 2624 | 12194 | 9190 | 9190 |
Dynamic Task application | 11014 | 2666 | 13680 | 9198 | 9198 |
Dynamic Semaphore application | 11666 | 2672 | 14338 | 9206 | 9206 |