MSP430 large code, restricted data Timing Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 4.2.1)

Benchmark Cycles (1)
Interrupt Latency 88
Hwi_restore() 5
Hwi_disable() 3
Hwi dispatcher prolog 106
Hwi dispatcher epilog 111
Hwi dispatcher 232
Hardware Interrupt to Blocked Task 559
Hardware Interrupt to Software Interrupt 369
Swi_enable() 67
Swi_disable() 18
Post Software Interrupt Again 41
Post Software Interrupt without Context Switch 151
Post Software Interrupt with Context Switch 339
Create a New Task without Context Switch 3678
Set a Task Priority without a Context Switch 222
Task_yield() 300
Post Semaphore, No Waiting Task 58
Post Semaphore No Task Switch 246
Post Semaphore with Task Switch 362
Pend on Semaphore, No Context Switch 86
Pend on Semaphore with Task Switch 400
Clock_getTicks() 18

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".

Timings were obtained using the expMSP4305438 board.