IAR MSP430 small code, small data Size Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 5.60.1.59999)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3416 940 4356 644 644
Hwi application 3514 968 4482 654 654
Clock application 5626 1307 6933 870 870
Clock Object application 5626 1336 6962 896 896
Swi application 4422 1095 5517 706 706
Swi Object application 4422 1132 5554 740 740
Task application 7262 1659 8921 2052 2052
Task Object application 7262 1710 8972 2612 2612
Semaphore application 7968 1746 9714 2624 2624
Semaphore Object application 7968 1761 9729 2636 2636
Default Configuration 17922 7361 25283 10248 10248

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 8910 1924 10834 6720 6720
Dynamic Task application 10302 2011 12313 6724 6724
Dynamic Semaphore application 10896 2077 12973 6728 6728