TI Cortex-M4 with hard FP Size Benchmarks

ti.platforms.stellaris:LM4F120H5QR:1 (compiler version: 5.1.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4718 2241 168 7127 1024 0 0 1176 2200
Hwi application 4810 2241 192 7243 1024 0 0 1208 2232
Clock application 6914 2301 472 9687 1024 0 0 1672 2696
Clock Object application 6914 2301 504 9719 1024 0 0 1704 2728
Swi application 5360 2259 240 7859 1024 0 0 1300 2324
Swi Object application 5360 2263 280 7903 1024 0 0 1356 2380
Task application 8386 2337 656 11379 1024 1024 0 1944 3992
Task Object application 8386 2341 704 11431 1024 1536 0 2028 4588
Semaphore application 8976 2349 720 12045 1024 1536 0 2048 4608
Semaphore Object application 8976 2353 736 12065 1024 1536 0 2068 4628
Default Configuration 17492 8332 896 26720 4096 2048 4096 4176 14416

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9384 2407 760 12551 1024 1536 4096 2072 8728
Dynamic Task application 10398 2529 768 13695 1024 1536 4096 2080 8736
Dynamic Semaphore application 10960 2653 776 14389 1024 1536 4096 2088 8744