C674 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 7.4.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 9472 952 140 10564 1024 0 0 364 1388
Hwi application 10400 1064 172 11636 1024 0 0 388 1412
Clock application 17280 1126 536 18942 1024 0 0 948 1972
Clock Object application 17280 1126 572 18978 1024 0 0 980 2004
Swi application 11936 1082 252 13270 1024 0 0 492 1516
Swi Object application 11936 1086 296 13318 1024 0 0 548 1572
Task application 20256 1162 752 22170 1024 1024 0 1220 3268
Task Object application 20256 1166 804 22226 1024 1536 0 1308 3868
Semaphore application 21376 1174 824 23374 1024 1536 0 1332 3892
Semaphore Object application 21376 1178 840 23394 1024 1536 0 1356 3916
Default Configuration 41952 7742 992 50686 4096 2048 4096 2692 12932

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 22784 1240 872 24896 1024 1536 4096 1364 8020
Dynamic Task application 25152 1366 884 27402 1024 1536 4096 1372 8028
Dynamic Semaphore application 26336 1490 892 28718 1024 1536 4096 1380 8036