C28x large model Size Benchmarks

ti.platforms.ezdsp28335 (compiler version: 6.2.0)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4268 1638 818 6724 4 0 0 1300 1304
Hwi application 4828 1642 870 7340 4 0 0 1300 1304
Clock application 7412 1690 1300 10402 4 0 0 1812 1816
Clock Object application 7412 1690 1332 10434 4 0 0 1812 1816
Swi application 5460 1654 968 8082 4 0 0 1428 1432
Swi Object application 5460 1658 1016 8134 4 0 0 1428 1432
Task application 8906 1720 1572 12198 4 1024 0 2196 3224
Task Object application 8906 1724 1648 12278 4 1536 0 2196 3736
Semaphore application 9430 1732 1674 12836 4 1536 0 2196 3736
Semaphore Object application 9430 1736 1694 12860 4 1536 0 2196 3736
Default Configuration 21776 13644 1736 37156 4 512 8198 4708 13422

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 10320 1774 1748 13842 4 1536 4102 2324 7966
Dynamic Task application 11816 1890 1762 15468 4 1536 4102 2324 7966
Dynamic Semaphore application 12490 2010 1776 16276 4 1536 4102 2324 7966