Arm926 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 5.1.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 8644 1159 176 9979 1024 0 0 18340 19364
Hwi application 8792 1159 208 10159 1024 0 0 18376 19400
Clock application 13796 1219 640 15655 1024 0 0 19024 20048
Clock Object application 13796 1219 672 15687 1024 0 0 19056 20080
Swi application 9824 1177 256 11257 1024 0 0 18468 19492
Swi Object application 9824 1181 296 11301 1024 0 0 18524 19548
Task application 15916 1255 856 18027 1024 1024 0 19296 21344
Task Object application 15916 1259 904 18079 1024 1536 0 19380 21940
Semaphore application 16548 1267 888 18703 1024 1536 0 19400 21960
Semaphore Object application 16548 1271 904 18723 1024 1536 0 19420 21980
Default Configuration 30956 8051 1056 40063 4096 2048 4096 20632 30872

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17560 1325 952 19837 1024 1536 4096 19424 26080
Dynamic Task application 19324 1447 984 21755 1024 1536 4096 19432 26088
Dynamic Semaphore application 20216 1571 968 22755 1024 1536 4096 19440 26096