ARP32 Timing Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.1)

Benchmark Cycles (1)
Interrupt Latency 180
Hwi_restore() 0
Hwi_disable() 3
Hwi dispatcher prolog 185
Hwi dispatcher epilog 152
Hwi dispatcher() 337
Hardware Interrupt to Blocked Task 428
Hardware Interrupt to Software Interrupt 318
Swi_enable() 47
Swi_disable() 10
Post Software Interrupt Again 17
Post Software Interrupt without Context Switch 69
Post Software Interrupt with Context Switch 161
Create a New Task without Context Switch 1497
Set a Task Priority without a Context Switch 122
Task_yield 154
Post Semaphore, No Waiting Task 31
Post Semaphore No Task Switch 125
Post Semaphore with Task Switch 177
Pend on Semaphore, No Context Switch 36
Pend on Semaphore with Task Switch 207
Clock_getTicks 9

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".

Timings were obtained using the ARP32 on the evmC6A8149