ARP32 far model Timing Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.1)

Benchmark Cycles (1)
Interrupt Latency 180
Hwi_restore() 1
Hwi_disable() 4
Hwi dispatcher prolog 186
Hwi dispatcher epilog 153
Hwi dispatcher() 337
Hardware Interrupt to Blocked Task 433
Hardware Interrupt to Software Interrupt 321
Swi_enable() 47
Swi_disable() 10
Post Software Interrupt Again 19
Post Software Interrupt without Context Switch 72
Post Software Interrupt with Context Switch 162
Create a New Task without Context Switch 1552
Set a Task Priority without a Context Switch 124
Task_yield 154
Post Semaphore, No Waiting Task 35
Post Semaphore No Task Switch 127
Post Semaphore with Task Switch 180
Pend on Semaphore, No Context Switch 42
Pend on Semaphore with Task Switch 212
Clock_getTicks 9

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--mem_model:data=far --silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".

Timings were obtained using the ARP32 on the evmC6A8149