ARP32 far model Size Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5864 423 184 6471 1024 0 0 432 1456
Hwi application 5964 534 220 6718 1024 0 0 464 1488
Clock application 8124 576 412 9112 1024 0 0 776 1800
Clock Object application 8124 576 440 9140 1024 0 0 808 1832
Swi application 6852 552 280 7684 1024 0 0 564 1588
Swi Object application 6852 556 320 7728 1024 0 0 620 1644
Task application 10152 612 600 11364 1024 1024 0 1056 3104
Task Object application 10152 616 652 11420 1024 1536 0 1140 3700
Semaphore application 10656 624 668 11948 1024 1536 0 1160 3720
Semaphore Object application 10656 628 684 11968 1024 1536 0 1180 3740
Default Configuration 23716 6948 880 31544 4096 1024 4096 2504 11720

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 11324 690 708 12722 1024 1536 4096 1184 7840
Dynamic Task application 13140 816 716 14672 1024 1536 4096 1192 7848
Dynamic Semaphore application 14060 940 724 15724 1024 1536 4096 1200 7856