TI Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmAM3359 (compiler version: 5.1.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 9128 353 688 10169 1024 0 0 18412 19436
Hwi application 9276 353 728 10357 1024 0 0 18448 19472
Clock application 14516 415 1056 15987 1024 0 0 18996 20020
Clock Object application 14516 415 1088 16019 1024 0 0 19028 20052
Swi application 10216 371 760 11347 1024 0 0 18540 19564
Swi Object application 10216 375 792 11383 1024 0 0 18596 19620
Task application 16584 451 1248 18283 1024 1024 0 19268 21316
Task Object application 16584 455 1296 18335 1024 1536 0 19352 21912
Semaphore application 17520 463 1312 19295 1024 1536 0 19372 21932
Semaphore Object application 17520 467 1320 19307 1024 1536 0 19392 21952
Default Configuration 31336 7654 1552 40542 4096 2048 4096 20720 30960

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 18444 521 1392 20357 1024 1536 4096 19396 26052
Dynamic Task application 20192 643 1376 22211 1024 1536 4096 19404 26060
Dynamic Semaphore application 21092 767 1408 23267 1024 1536 4096 19412 26068