GCC Cortex-A8 with hard FP Timing Benchmarks

ti.platforms.evmTI814X (compiler version: 4.7.3)

Benchmark Cycles (1)
Interrupt Latency 966
Hwi_restore() 23
Hwi_disable() 35
Hwi dispatcher prolog 568
Hwi dispatcher epilog 251
Hwi dispatcher() 811
Hardware Interrupt to Blocked Task 1188
Hardware Interrupt to Software Interrupt 840
Swi_enable() 162
Swi_disable() 7
Post Software Interrupt Again 69
Post Software Interrupt without Context Switch 175
Post Software Interrupt with Context Switch 262
Create a New Task without Context Switch 2030
Set a Task Priority without a Context Switch 240
Task_yield 395
Post Semaphore, No Waiting Task 86
Post Semaphore No Task Switch 335
Post Semaphore with Task Switch 467
Pend on Semaphore, No Context Switch 81
Pend on Semaphore with Task Switch 440
Clock_getTicks 4

(1) The benchmark application was built using BIOS.LibType_Custom with the following compiler options:

"-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__".

Timings were obtained using the evm8148 development board with the cache enabled.