GCC Cortex-A15 with hard FP Size Benchmarks

ti.platforms.evmDRA7XX (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 42256 1444 0 43700 1024 0 0 19228 20252
Hwi application 42388 1556 0 43944 1024 0 0 19268 20292
Clock application 48568 1612 0 50180 1024 0 0 19640 20664
Clock Object application 48568 1612 0 50180 1024 0 0 19672 20696
Swi application 43608 1572 0 45180 1024 0 0 19364 20388
Swi Object application 43608 1572 0 45180 1024 0 0 19420 20444
Task application 54916 1808 0 56724 1024 1024 0 19952 22000
Task Object application 54916 1808 0 56724 1024 1536 0 20044 22604
Semaphore application 54948 1812 0 56760 1024 1536 0 20060 22620
Semaphore Object application 54948 1812 0 56760 1024 1536 0 20084 22644
Default Configuration 72132 8680 0 80812 4096 2048 4096 21364 31604

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 55844 1884 0 57728 1024 1536 4096 20132 26788
Dynamic Task application 57636 1988 0 59624 1024 1536 4096 20140 26796
Dynamic Semaphore application 57812 1988 0 59800 1024 1536 4096 20148 26804