ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9216 | 1962 | 136 | 11314 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10144 | 2074 | 156 | 12374 | 1024 | 0 | 0 | 388 | 1412 |
Clock application | 16896 | 2142 | 924 | 19962 | 1024 | 0 | 0 | 1508 | 2532 |
Clock Object application | 16896 | 2142 | 952 | 19990 | 1024 | 0 | 0 | 1540 | 2564 |
Swi application | 11648 | 2094 | 256 | 13998 | 1024 | 0 | 0 | 484 | 1508 |
Swi Object application | 11648 | 2098 | 280 | 14026 | 1024 | 0 | 0 | 540 | 1564 |
Task application | 20192 | 2178 | 1124 | 23494 | 1024 | 1024 | 0 | 1780 | 3828 |
Task Object application | 20192 | 2182 | 1176 | 23550 | 1024 | 1536 | 0 | 1868 | 4428 |
Semaphore application | 20960 | 2190 | 1196 | 24346 | 1024 | 1536 | 0 | 1892 | 4452 |
Semaphore Object application | 20960 | 2194 | 1216 | 24370 | 1024 | 1536 | 0 | 1916 | 4476 |
Default Configuration | 41664 | 8730 | 1372 | 51766 | 4096 | 2048 | 4096 | 3252 | 13492 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22112 | 2254 | 1248 | 25614 | 1024 | 1536 | 4096 | 1924 | 8580 |
Dynamic Task application | 24512 | 2382 | 1252 | 28146 | 1024 | 1536 | 4096 | 1932 | 8588 |
Dynamic Semaphore application | 25664 | 2506 | 1260 | 29430 | 1024 | 1536 | 4096 | 1940 | 8596 |