ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8464 | 1177 | 176 | 9817 | 1024 | 0 | 0 | 18340 | 19364 |
Hwi application | 8612 | 1177 | 208 | 9997 | 1024 | 0 | 0 | 18376 | 19400 |
Clock application | 13608 | 1241 | 640 | 15489 | 1024 | 0 | 0 | 19024 | 20048 |
Clock Object application | 13608 | 1241 | 672 | 15521 | 1024 | 0 | 0 | 19056 | 20080 |
Swi application | 9624 | 1193 | 256 | 11073 | 1024 | 0 | 0 | 18468 | 19492 |
Swi Object application | 9624 | 1197 | 296 | 11117 | 1024 | 0 | 0 | 18524 | 19548 |
Task application | 15776 | 1281 | 824 | 17881 | 1024 | 1024 | 0 | 19296 | 21344 |
Task Object application | 15776 | 1285 | 872 | 17933 | 1024 | 1536 | 0 | 19380 | 21940 |
Semaphore application | 16456 | 1293 | 888 | 18637 | 1024 | 1536 | 0 | 19400 | 21960 |
Semaphore Object application | 16456 | 1297 | 904 | 18657 | 1024 | 1536 | 0 | 19420 | 21980 |
Default Configuration | 30676 | 8031 | 1088 | 39795 | 4096 | 2048 | 4096 | 20632 | 30872 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 17408 | 1349 | 952 | 19709 | 1024 | 1536 | 4096 | 19424 | 26080 |
Dynamic Task application | 19148 | 1473 | 984 | 21605 | 1024 | 1536 | 4096 | 19432 | 26088 |
Dynamic Semaphore application | 20040 | 1597 | 968 | 22605 | 1024 | 1536 | 4096 | 19440 | 26096 |