Benchmark | Cycles | (1) |
Interrupt Latency | 839 | |
Hwi_restore() | 24 | |
Hwi_disable() | 32 | |
Hwi dispatcher prolog | 533 | |
Hwi dispatcher epilog | 273 | |
Hwi dispatcher() | 814 | |
Hardware Interrupt to Blocked Task | 1042 | |
Hardware Interrupt to Software Interrupt | 783 | |
Swi_enable() | 160 | |
Swi_disable() | 6 | |
Post Software Interrupt Again | 65 | |
Post Software Interrupt without Context Switch | 166 | |
Post Software Interrupt with Context Switch | 225 | |
Create a New Task without Context Switch | 1530 | |
Set a Task Priority without a Context Switch | 202 | |
Task_yield | 330 | |
Post Semaphore, No Waiting Task | 80 | |
Post Semaphore No Task Switch | 280 | |
Post Semaphore with Task Switch | 398 | |
Pend on Semaphore, No Context Switch | 86 | |
Pend on Semaphore with Task Switch | 349 | |
Clock_getTicks | 6 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following compiler options: "--endian=little -mv7A8 --abi=eabi --neon --float_support=vfpv3 -q -ms --opt_for_speed=2 --program_level_compile -o3".
Timings were obtained using the evmAM3359 development board with the cache enabled.