ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9472 | 373 | 680 | 10525 | 1024 | 0 | 0 | 18412 | 19436 |
Hwi application | 9620 | 373 | 728 | 10721 | 1024 | 0 | 0 | 18448 | 19472 |
Clock application | 14748 | 441 | 1000 | 16189 | 1024 | 0 | 0 | 18920 | 19944 |
Clock Object application | 14748 | 441 | 1024 | 16213 | 1024 | 0 | 0 | 18952 | 19976 |
Swi application | 10480 | 393 | 760 | 11633 | 1024 | 0 | 0 | 18540 | 19564 |
Swi Object application | 10480 | 397 | 792 | 11669 | 1024 | 0 | 0 | 18596 | 19620 |
Task application | 16812 | 481 | 1184 | 18477 | 1024 | 1024 | 0 | 19192 | 21240 |
Task Object application | 16812 | 485 | 1232 | 18529 | 1024 | 1536 | 0 | 19276 | 21836 |
Semaphore application | 17796 | 493 | 1248 | 19537 | 1024 | 1536 | 0 | 19296 | 21856 |
Semaphore Object application | 17796 | 497 | 1264 | 19557 | 1024 | 1536 | 0 | 19316 | 21876 |
Default Configuration | 31272 | 7643 | 1496 | 40411 | 4096 | 2048 | 4096 | 20644 | 30884 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 18408 | 549 | 1304 | 20261 | 1024 | 1536 | 4096 | 19320 | 25976 |
Dynamic Task application | 20168 | 673 | 1312 | 22153 | 1024 | 1536 | 4096 | 19328 | 25984 |
Dynamic Semaphore application | 21060 | 797 | 1344 | 23201 | 1024 | 1536 | 4096 | 19336 | 25992 |