ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 22820 | 1436 | 0 | 24256 | 1024 | 0 | 0 | 19064 | 20088 |
Hwi application | 22952 | 1548 | 0 | 24500 | 1024 | 0 | 0 | 19104 | 20128 |
Clock application | 29052 | 1604 | 0 | 30656 | 1024 | 0 | 0 | 19440 | 20464 |
Clock Object application | 29052 | 1604 | 0 | 30656 | 1024 | 0 | 0 | 19472 | 20496 |
Swi application | 24148 | 1564 | 0 | 25712 | 1024 | 0 | 0 | 19200 | 20224 |
Swi Object application | 24148 | 1564 | 0 | 25712 | 1024 | 0 | 0 | 19256 | 20280 |
Task application | 32876 | 1668 | 0 | 34544 | 1024 | 1024 | 0 | 19724 | 21772 |
Task Object application | 32876 | 1668 | 0 | 34544 | 1024 | 1536 | 0 | 19816 | 22376 |
Semaphore application | 33952 | 1680 | 0 | 35632 | 1024 | 1536 | 0 | 19840 | 22400 |
Semaphore Object application | 33952 | 1680 | 0 | 35632 | 1024 | 1536 | 0 | 19856 | 22416 |
Default Configuration | 51152 | 8600 | 0 | 59752 | 4096 | 2048 | 4096 | 21084 | 31324 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 34852 | 1752 | 0 | 36604 | 1024 | 1536 | 4096 | 19904 | 26560 |
Dynamic Task application | 36984 | 1856 | 0 | 38840 | 1024 | 1536 | 4096 | 19912 | 26568 |
Dynamic Semaphore application | 37692 | 1976 | 0 | 39668 | 1024 | 1536 | 4096 | 19920 | 26576 |